WR-6 Waveguide Conical Gain Horn Antenna Operating from 100 GHz to 112 GHz with a Nominal 20 dBi Gain with UG-387/U-Mod Round Cover Flange

Product ID: PEWAN1063

Pricing

QuantityPrice
1-1$1,867.82
2-4$1,802.45
5-9$1,737.07
10+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-6
Frequency, Min100 GHz
Frequency, Max112 GHz
Beam Width V20
Beam Width H16

Description

WR-6 Waveguide Conical Gain Horn Antenna Operating from 100 GHz to 112 GHz with a Nominal 20 dBi Gain with UG-387/U-Mod Round Cover Flange

PEWAN1063 WR-6 conical gain horn antenna is also known as a waveguide horn. This WR-6 conical gain horn antenna has a 20 dBi nominal gain and a round cover flange. Our 20 dBi WR-6 horn antenna has a minimum frequency of 100 GHz and a maximum frequency of 112 GHz.

WR 6 conical gain horn waveguide antenna PEWAN1063 has a vertical beam width of 20 and horizontal of 16 degrees at 3 dB. This WR-6 conical gain horn antenna with 20 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR6 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.