Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-6 Waveguide H-Bend with UG-387/U-M Flange Operating from 110 GHz to 170 GHz

Product ID: PEW6B0001

Pricing

QuantityPrice
1-9$436.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-6
Flange Size 1UG-387/U-M
Waveguide Size 2WR-6
Flange Size 2UG-387/U-M
Frequency, Min110 GHz
Frequency, Max170 GHz

Description