In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-62 90 Degree Right-Hand Waveguide Twist With a FBP140 Flange Operating From 11.9 GHz to 18 GHz

Product ID: PEW62TW001

Pricing

QuantityPrice
1-9$349.00
10-24$342.02
25-99$335.04
100-249$328.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-62
Flange Size 1FBP140
Waveguide Size 2WR-62
Flange Size 2FBP140
Waveguide Angle90 Deg.
Minimum Frequency11.9 GHz
Maximum Frequency18 GHz

Description