Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Calibration Kit Including Waveguide to Coax Adapter, Termination, Short, and Offsets Components Operating From 11.9 to 18 GHz

Product ID: PEWCK1002

Pricing

QuantityPrice
1-4$4,690.00
5-9$4,596.20
10-24$4,502.40
25-99$4,408.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Flange Type UG Cover
Minimum Frequency 11.9 GHz
Maximum Frequency 18 GHz
Material Copper
Plating Silver

Description