In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Bandpass Waveguide Filter With WR-62 Interface Operating from 13.75 GHz to 14.5 GHz

Product ID: PE-W62F001

Pricing

QuantityPrice
1-4$1,150.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-62
Waveguide Size 2 WR-62
Frequency, Min 13.75 GHz
Frequency, Max 14.5 GHz
Lowband Min Rejection 50 dB
Highband Min Rejection 45 dB

Description