Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Highpass Waveguide Filter With WR-62 Interface Operating from 13 GHz to 18 GHz
Product ID:
PE-W62F002
Pricing
| Quantity | Price |
| 1-4 | $1,090.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Waveguide Size 1 |
WR-62 |
| Waveguide Size 2 |
WR-62 |
| Frequency, Min |
13 GHz |
| Frequency, Max |
18 GHz |
| Lowband Min Rejection |
40 |
Description
Highpass Waveguide Filter With WR-62 Interface Operating from 13 GHz to 18 GHz
The PE-W62F002 is a WR-62 highpass filter with UG Cover and UG Grooved Flanges. The pass band is 5000 MHz, or 13 to 18 GHz. Implementing a waveguide design, the filter has excellent rejection of 40 dB minimum at 11 GHz, or about 2000 MHz from the band edge. It has a maximum insertion loss of 0.3 dB.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table