We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-62 Standard Gain Horn with 15 dBi gain, N Male connector, Integrated Cage-Style Mount

Product ID: PE1WAN062-15NM

Pricing

QuantityPrice
1-4$2,120.00
5-9$2,035.20
10-24$1,950.40
25-99$1,865.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 12.4 GHz
Frequency, Max 18 GHz

Description