WR-62 Waveguide Pressurizing Section 4.25 Inch Length, UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz
Product ID:
PEWSP1005
Pricing
Quantity | Price |
1-4 | $655.00 |
5-9 | $628.80 |
10-24 | $602.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 11
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WR-62 |
Flange Size 1 | UG-419/U |
Waveguide Size 2 | WR-62 |
Flange Size 2 | UG-419/U |
Length | 4.25 inches |
Frequency, Min | 12.4 GHz |
Frequency, Max | 18 GHz |
Description
WR-62 Waveguide Pressurizing Section 4.25 Inch Length, UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz
PEWSP1005 62 waveguide section is straight and is 4.25 inches long. This 4.25 inch 62 straight waveguide section from Pasternack is standard and has a UG-419/U flange. Our straight 62 waveguide section with UG-419/U flange has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz.
62 waveguide section PEWSP1005 is part of over 40,000 RF, microwave and millimeter wave components. Our standard 62 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.