Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Straight Waveguide Section 1.5 Inch Length, UG-419/U Flange from 12 GHz to 18 GHz in Aluminum

Product ID: PEW62S001-1.5

Pricing

QuantityPrice
1-9$261.99
10-24$251.51
25-99$241.03
100-249$230.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-62
Flange Size 1UG-419/U
Waveguide Size 2WR-62
Flange Size 2UG-419/U
Length1.496 inches
Frequency, Min12 GHz
Frequency, Max18 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description