Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Straight Waveguide Section 4 Inch Length, UG Square Cover and Grooved Flange from 11.9 GHz to 18 GHz

Product ID: PEW62S001-4

Pricing

QuantityPrice
1-9$320.99
10-24$314.57
25-99$308.15
100-249$301.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-62
Waveguide Size 2 WR-62
Length 3.94 inches
Frequency, Min 11.9 GHz
Frequency, Max 18 GHz
Flange Type 1 UG Cover
Flange Type 2 UG Grooved

Description