Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-62 Commercial Grade Straight Waveguide Section 12 Inch Length with UG-419/U Flange Operating from 12.4 GHz to 18 GHz

Product ID: PE-W62S001-12

Pricing

QuantityPrice
1-9$650.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-62
Flange Size 1UG-419/U
Waveguide Size 2WR-62
Flange Size 2UG-419/U
Length12 inches
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description

WR-62 Commercial Grade Straight Waveguide Section 12 Inch Length with UG-419/U Flange Operating from 12.4 GHz to 18 GHz

PE-W62S001-12 WR-62 waveguide section is straight and is 12 inches long. This 12 inch WR-62 straight waveguide section from Pasternack is commercial grade and has a UG-419/U flange. Our straight WR-62 waveguide section with UG-419/U flange has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz.

WR-62 waveguide section PE-W62S001-12 is part of over 40,000 RF, microwave and millimeter wave components. Our commercial grade WR-62 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.