Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-62 Waveguide Antenna, 12.4 GHz to 18 GHz Frequency Range, 10 dBi Gain,, Integrated Cage-Style Mount

Product ID: PE1WAN062-10

Pricing

QuantityPrice
1-4$1,840.00
5-9$1,766.40
10-24$1,692.80
25-99$1,619.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Frequency, Min 12.4 GHz
Frequency, Max 18 GHz
Beam Width V 52.1
Beam Width H 51.6

Description