WR-62 Instrumentation Grade Waveguide E-Bend with UG-419/U Flange Operating from 12.4 GHz to 18 GHz
Product ID:
PE-W62B003
Pricing
| Quantity | Price |
| 1-9 | $705.00 |
| 10-24 | $676.80 |
| 25-99 | $648.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type of Bend | E-Bend |
| Waveguide Size 1 | WR-62 |
| Flange Size 1 | UG-419/U |
| Waveguide Size 2 | WR-62 |
| Flange Size 2 | UG-419/U |
| Frequency, Min | 12.4 GHz |
| Frequency, Max | 18 GHz |
Description
WR-62 Instrumentation Grade Waveguide E-Bend with UG-419/U Flange Operating from 12.4 GHz to 18 GHz
PE-W62B003 is a WR-62 waveguide bend that is a E-Bend type with a UG-419/U flange. This WR-62 E-Bend waveguide with UG-419/U flange from Pasternack is instrumentation grade. Our WR-62 instrumentation grade waveguide bend has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz.
WR-62 waveguide bend PE-W62B003 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR-62 E-Bend waveguide with UG-419/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table