Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-62 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ku Band 18 GHz, 2,000 Watts, UG-419/U Square Cover, 28V, TTL Logic

Product ID: PEWGS6009

Pricing

QuantityPrice
1-4$7,220.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Flange Size Flange Type Flange Group UG-419/U Square Cover Grooved Flange
Frequency Band Ku band
Minimum Frequency 12.4 GHz
Maximum Frequency 18 GHz
Impedance 50 Ohms
Maximum VSWR 1.1:1
Switch Design SPDT DPDT
Switching Action Break Before Make
Actuator Type Latching Actuator
Additional Actuator Feature 1 TTL Logic
Additional Actuator Feature 2 Self Cut Off
Additional Actuator Feature 3 Window Indicator
Additional Actuator Feature 4 Manual Override

Description