WR62 waveguide electromechanical relay switch PEWGS6008 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR62 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR62 chem film-plated electromechanical switches are always in stock and have a 2,000 Watt maximum input power rating with a 70 KW peak power rating. 2,000 watts latching aluminum waveguide relay switch PEWGS6008 can operate in the ultra-wide Ku band frequency range of 12.4 GHz to 18 GHz. 18 GHz max WR62 2,000 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 2,000 W max power Ku band waveguide has high UG-419/U Square Cover grooved flanges ports.
These WR62 18 GHz aluminum body waveguide relay switches plated in chem film produce a maximum actuating current of 212 mA at a 28 V nominal operating voltage. 212 mA 2,000 W waveguide electromechanical latching relay switch PEWGS6008 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6008 Ku band electromechanical relay switches at 28 V with control self-cut-off latching actuators support a removable cover for manual override and a window indicator for the position indicator. Our 2,000 W max input power 21 V to 32 V waveguide relay switch PEWGS6008 with UG-419/U Square Cover flanges has an impressive impedance of 50 Ohms. Pasternack WR62 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
18 GHz aluminum waveguide electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6008 Electromechanical WR62 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has 250,000k cycles minimum of cold switching mechanical life. Ku band Pasternack SPDT/DPDT Square Cover UG-419/U flanged waveguide relay switch with 1.005 lbs of weight, is 2.11 in. wide, 4.3 in. long, and 2.11 in. high. WR62 28 Vdc 212 mA 12.4 GHz to 18 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6008 PDF datasheet are available on the product page for this WR62 2,000 W 18 GHz waveguide electromechanical relay switch with Square Cover UG-419/U flanges.
Industry-leading electromechanical negative common polarity Ku band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR62 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.1 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6008 2,000 kW WR62 18 GHz Ku band waveguides chem films are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR62 SPDT/DPDT latching switch with 0.1 dB insertion loss and 60 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR62 break before make waveguide electromechanical latching relay switch with 67,000,000 ns typical switching speed.