Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz With a Nominal 15 dBi Gain With UG-2664/U Flange

Product ID: PE9854B-15

Pricing

QuantityPrice
1-4$1,420.00
5-9$1,363.20
10-24$1,306.40
25-99$1,249.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description