Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide Antenna, 12.4 GHz to 18 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN062-20

Pricing

QuantityPrice
1-4$1,850.00
5-9$1,813.00
10-24$1,776.00
25-99$1,739.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Beam Width V17.3
Beam Width H17.5

Description