Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-62 Instrumentation Grade Waveguide H-Bend with UG-419/U Flange Operating 12.4 GHz to 18 GHz

Product ID: PE-W62B004A

Pricing

QuantityPrice
1-9$716.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-62
Flange Size 1UG-419/U
Waveguide Size 2WR-62
Flange Size 2UG-419/U
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description