Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 11.9 GHz to 18 GHz, 2 mm Thick Brass Construction

Product ID: PEW62FS2

Pricing

QuantityPrice
1-24$98.49
25-49$93.57
50-99$88.64
100-249$84.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)11.9 GHz
Max Freq (GHz)18 GHz
MaterialBrass
Body FinishPassivation

Description