In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-62 Standard Gain Horn with 10 dBi gain, End Launch SMA Female connector

Product ID: PEWAN062-10ELSF

Pricing

QuantityPrice
1-4$1,580.00
5-9$1,516.80
10-24$1,453.60
25-99$1,390.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description