Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide Standard Gain Horn Antenna Operating from 12.4 GHz to 18 GHz with a Nominal 15 dB Gain N Female Input

Product ID: PE9854B/NF-15

Pricing

QuantityPrice
1-4$2,400.00
5-9$2,304.00
10-24$2,208.00
25-99$2,112.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Gain Min15
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description