In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-62 Standard Gain Horn with 20 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN062-20SF

Pricing

QuantityPrice
1-4$2,253.50
5-9$2,208.43
10-24$2,163.36
25-99$2,118.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description