In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-62 Waveguide Standard Gain Horn Antenna Operating from 12.4 GHz to 18 GHz with a Nominal 25 dB Gain SMA Female Input

Product ID: PE9854B-SF-25

Pricing

QuantityPrice
1-4$2,840.00
5-9$2,783.20
10-24$2,726.40
25-99$2,669.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Gain Min25
Beam Width, 3dB V8
Beam Width, 3dB H8
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description