The PEWCA1131 WR-650 waveguide to coax adapter is also known as a WR-650 waveguide transition. This Pasternack waveguide to coax adapter/transition is constructed as a WR-650 to type N connector and a female gender. Our right angle WR-650 to type N waveguide to coaxial cable transition/adapter has a minimum frequency of 1.13 GHz and a maximum frequency of 1.73 GHz.
This PEWCA1131 transition adapter for coax from Pasternack is designed with a waveguide material of aluminum and has chromate conversion plating. The right angle waveguide adapter transition has a maximum VSWR of 1.25:1 and a maximum insertion loss of 0.2 dB. Our WR-650 to type N female waveguide to coax adapter is manufactured to precise radio frequency industry specs, and you can find more waveguide adapter/transition datasheet specifications above.
Pasternack’s PEWCA1131 WR-650 waveguide to coax adapter/transition is suitable for applications including test benches, radar, satellite, microwave radio systems, military and space and communication systems. Our WR-650 to type N waveguide to coax adapter operates at temperatures ranging from -40 deg C to 70 deg C. This WR-650 waveguide adapter transition features a maximum peak power of 5,000 Watts. This PEWCA1131 is available in a grey paint finish.
This WR-650 waveguide to type N transition adapter to coax PEWCA1131 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-650 waveguide adapter transition with a type N interface can ship worldwide the same business day as it is purchased with our other available RF parts. For further information on similar products, our expert technical support and trained sales team can get you the ideal WR-650 waveguide to coax adapter as per your requirements.