Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 10 dBi Gain with N Type Female

Product ID: PEWAN650-10NF

Pricing

QuantityPrice
1-4$3,680.00
5-9$3,606.40
10-24$3,532.80
25-99$3,459.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-650
Gain Min10
Beam Width, 3dB V55
Beam Width, 3dB H55
Frequency, Min1.13 GHz
Frequency, Max1.73 GHz

Description