WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 15 dBi Gain with CPR-650F Flange
Product ID:
PEWAN650-15
Pricing
| Quantity | Price |
| 1-4 | $3,540.00 |
| 5-9 | $3,398.40 |
| 10-24 | $3,256.80 |
| 25-99 | $3,115.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Waveguide Size |
WR-650 |
| Frequency, Min |
1.13 GHz |
| Frequency, Max |
1.73 GHz |
| Beam Width V |
30 |
| Beam Width H |
30 |
Description
WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 15 dBi Gain with CPR-650F Flange
The PEWAN650-15 standard horn antenna (also known as waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This WR-650 waveguide horn features an CPR-650F waveguide flange and operates from 1130 to 1730 MHz.
Our PEWAN650-15 standard gain horn antenna has a nominal gain of 15 dBi with a typical input VSWR of 1.5:1. Pasternack's waveguide horns are available in 10, 15, and 20 dBi models with varying frequency ranges to suit the application needs.
Waveguide antennas, such as the PEWAN650-15 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-650 waveguide antennas with are part of over 40,000 RF, microwave, and millimeter wave components from Pasternack available worldwide and Ship same day.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table