We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 15 dBi Gain with N Type Female

Product ID: PEWAN650-15NF

Pricing

QuantityPrice
1-4$4,270.00
5-9$4,184.60
10-24$4,099.20
25-99$4,013.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-650
Gain Min 15
Beam Width, 3dB V 30
Beam Width, 3dB H 30
Frequency, Min 1.13 GHz
Frequency, Max 1.73 GHz

Description