Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-75 100 W Waveguide Rotary Joint in the Ku Band Frequency range, 13.75 GHz to 14.5 GHz, UG Cover Flanges, Inline Style

Product ID: PEW75RJ0003

Pricing

QuantityPrice
1-4$1,710.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Part NumberPEW75RJ0003
Frequency BandKu Band
Minimum Frequency13.75 GHz
Maximum Frequency14.5 GHz
Maximum Input VSWR1.2:1
Flange SizeUG Cover/UG Cover

Description