Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Calibration Kit Including Waveguide to Coax Adapter, Termination, Short, and Offsets Components Operating From 9.84 to 15 GHz

Product ID: PEWCK1001

Pricing

QuantityPrice
1-4$5,260.00
5-9$5,154.80
10-24$5,049.60
25-99$4,944.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-75
Flange Type UG Cover
Minimum Frequency 9.84 GHz
Maximum Frequency 15 GHz
Material Copper
Plating Silver

Description