Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Bandpass Waveguide Filter With WR-75 Interface Operating from 13.75 GHz to 14.5 GHz

Product ID: PE-W75F001

Pricing

QuantityPrice
1-4$1,310.00
5-9$1,283.80
10-24$1,257.60
25-99$1,231.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-75
Waveguide Size 2 WR-75
Frequency, Min 13.75 GHz
Frequency, Max 14.5 GHz
Lowband Min Rejection 60 dB
Highband Min Rejection 45 dB

Description