Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Straight Waveguide Section 1.5 Inch Length, UG Square Cover Flange from 10 GHz to 15 GHz in Aluminum

Product ID: PEW75S001-1.5

Pricing

QuantityPrice
1-4$241.99
5-9$237.15
10-24$232.31
25-99$227.47
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-75
Flange Size 1UG
Waveguide Size 2WR-75
Flange Size 2UG
Length1.5 inches
Frequency, Min10 GHz
Frequency, Max15 GHz
Flange Type 1Square Cover
Flange Type 2Square Cover

Description