Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Commercial Grade Waveguide E-Bend with UBR120 Flange Operating from 10 GHz to 15 GHz

Product ID: PE-W75B001

Pricing

QuantityPrice
1-9$893.99
10-24$876.11
25-99$858.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-75
Flange Size 1None
Waveguide Size 2WR-75
Flange Size 2None
Frequency, Min10 GHz
Frequency, Max15 GHz

Description