WR75 waveguide electromechanical relay switch PEWGS6013 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR75 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR75 chem film-plated electromechanical switches are always in stock and have a 3,500 Watt maximum input power rating with a 100 KW peak power rating. 3,500 watts latching aluminum waveguide relay switch PEWGS6013 can operate in the ultra-wide X, Ku band frequency range of 10 GHz to 15 GHz. 15 GHz max WR75 3,500 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 3,500 W max power X, Ku band waveguide has high Square Cover grooved flanges ports.
These WR75 15 GHz aluminum body waveguide relay switches plated in chem film produce a maximum actuating current of 212 mA at a 28 V nominal operating voltage. 212 mA 3,500 W waveguide electromechanical latching relay switch PEWGS6013 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6013 X, Ku band electromechanical relay switches at 28 V with manual override control ttl-logic latching actuators support a removable cover for window indicator and a self cut off for the position indicator. Our 3,500 W max input power 21 V to 32 V waveguide relay switch PEWGS6013 with Square Cover flanges has an impressive impedance of 50 Ohms. Pasternack WR75 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
15 GHz aluminum waveguide electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6013 Electromechanical WR75 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has 250,000k cycles minimum of cold switching mechanical life. X, Ku band Pasternack SPDT/DPDT Square Cover flanged waveguide relay switch with 1.1935 lbs of weight, is 2.11 in. wide, 4.6 in. long, and 2.11 in. high. WR75 28 Vdc 212 mA 10 GHz to 15 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6013 PDF datasheet are available on the product page for this WR75 3,500 W 15 GHz waveguide electromechanical relay switch with Square Cover flanges.
Industry-leading electromechanical polarity X, Ku band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR75 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.05 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6013 3,500 kW WR75 15 GHz X, Ku band waveguides chem films are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR75 SPDT/DPDT latching switch with 0.05 dB insertion loss and 75 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR75 break before make waveguide electromechanical latching relay switch with 72,000,000 ns typical switching speed.