Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Waveguide Antenna, 10 GHz to 15 GHz Frequency Range, 10 dBi Gain,

Product ID: PEWAN075-10

Pricing

QuantityPrice
1-4$1,480.00
5-9$1,450.40
10-24$1,420.80
25-99$1,391.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Frequency, Min10 GHz
Frequency, Max15 GHz
Beam Width V51.6
Beam Width H52.1

Description