WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dBi Gain With Square Cover Flange

Product ID: PE9855B-15

Pricing

QuantityPrice
1-4$1,260.00
5-9$1,209.60
10-24$1,159.20
25-99$1,108.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-75
Frequency, Min10 GHz
Frequency, Max15 GHz

Description

WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dBi Gain With Square Cover Flange

PE9855B-15 WR-75 standard gain horn antenna is also known as a waveguide horn. This WR-75 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR 75 horn antenna has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz.

WR-75 standard gain horn waveguide antenna PE9855B-15 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-75 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-75 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.