Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Waveguide Antenna, 10 GHz to 15 GHz Frequency Range, 15 dBi Gain,

Product ID: PEWAN075-15

Pricing

QuantityPrice
1-4$1,600.00
5-9$1,568.00
10-24$1,536.00
25-99$1,504.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Frequency, Min10 GHz
Frequency, Max15 GHz
Beam Width V32
Beam Width H31

Description