Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Standard Waveguide Horn With Square Cover Flange and 20 dBi Nominal Gain Operating From 10 GHz to 15 GHz Frequency Range

Product ID: PE9855B-20

Pricing

QuantityPrice
1-4$1,420.00
5-9$1,363.20
10-24$1,306.40
25-99$1,249.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Frequency, Min10 GHz
Frequency, Max15 GHz

Description