Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Waveguide Section 6 Inch Length Straight Using UBR120 Flange With a 10 GHz to 15 GHz Frequency Range in Commercial Grade

Product ID: PE-W75S001A-6

Pricing

QuantityPrice
1-9$583.99
10-24$560.63
25-99$537.27
100-249$513.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-75
Waveguide Size 2WR-75
Length0 inches
Frequency, Min10 GHz
Frequency, Max15 GHz
Flange Type 1UBR120
Flange Type 2UBR120

Description