Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-75 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 9.84 GHz to 15 GHz, 2 mm Thick Brass Construction

Product ID: PEW75FS2

Pricing

QuantityPrice
1-24$97.99
25-49$93.09
50-99$88.19
100-249$84.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)9.84 GHz
Max Freq (GHz)15 GHz
MaterialBrass
Body FinishPassivation

Description