The FMWAN075-10SF standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack’s standard gain horn antenna is manufactured with a WR-75 input and a waveguide to coaxial transition adapter. Our WR-75 waveguide antenna features an SMA female connector.
Our WR-75 standard gain horn antenna with an SMA female input has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Pasternack’s FMWAN075-10SF waveguide horn antenna has a typical gain of 10 dB. Our waveguide antenna has a typical vertical beam width of 52.1 degrees and a horizontal beam width of 51.6 degrees at 3 dB. This antenna has a length of 3.88 inches, a width of 1.51 inches, and a weight of 0.27 lbs.
This WR-75 waveguide horn antenna with 10 dB gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Additional dimensions and specifications for this antenna are available on our downloadable PDF datasheet. Our standard gain horn antenna with an SMA female interface can ship worldwide the same business day that it is purchased, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.