Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Waveguide Standard Gain Horn Antenna Operating from 10 GHz to 15 GHz with a Nominal 15 dB Gain N Female Input

Product ID: PE9855B/NF-15

Pricing

QuantityPrice
1-4$1,940.00
5-9$1,862.40
10-24$1,784.80
25-99$1,707.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Gain Min15
Frequency, Min10 GHz
Frequency, Max15 GHz

Description