We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-75 Standard Gain Horn with 15 dBi gain, End Launch N Female connector

Product ID: PEWAN075-15ELNF

Pricing

QuantityPrice
1-4$1,670.00
5-9$1,603.20
10-24$1,536.40
25-99$1,469.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-75
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 10 GHz
Frequency, Max 15 GHz

Description