In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-75 Standard Gain Horn with 20 dBi gain, End Launch SMA Female connector

Product ID: FMWAN075-20ELSF

Pricing

QuantityPrice
1-4$1,410.00
5-9$1,353.60
10-24$1,297.20
25-99$1,240.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Gain Min20
Beam Width, 3dB V17.5
Beam Width, 3dB H17.3
Frequency, Min10 GHz
Frequency, Max15 GHz

Description