In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-75 Standard Gain Horn with 20 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN075-20SF

Pricing

QuantityPrice
1-4$2,110.50
5-9$2,068.29
10-24$2,026.08
25-99$1,983.87
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min10 GHz
Frequency, Max15 GHz

Description