We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-770 CPR770F Flange to N-Type Female Waveguide to Coax Adapter Operating From 0.96 GHz to 1.46 GHz

Product ID: PEWCA1130

Pricing

QuantityPrice
1-4$1,030.00
5-9$1,009.40
10-24$988.80
25-99$968.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-770
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency960 MHz
Maximum Frequency1.46 GHz
Maximum VSWR1.25:1

Description