We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-770 Waveguide Standard Gain Horn Antenna Operating From 960 MHz to 1460 MHz, 10 dBi Gain with N Type Female

Product ID: PEWAN770-10NF

Pricing

QuantityPrice
1-4$4,400.00
5-9$4,312.00
10-24$4,224.00
25-99$4,136.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-770
Gain Min 10
Beam Width, 3dB V 55
Beam Width, 3dB H 55
Frequency, Min 960 MHz
Frequency, Max 1.46 GHz

Description