To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-8 Straight Waveguide Section 12 Inch Length, UG-387/U-Mod Round Cover Flange from 90 GHz to 140 GHz

Product ID: PEW08S000-12

Pricing

QuantityPrice
1-9$1,130.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-8
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-8
Flange Size 2UG-387/U-Mod
Length12 inches
Frequency, Min90 GHz
Frequency, Max140 GHz

Description

WR-8 Straight Waveguide Section 12 Inch Length, UG-387/U-Mod Round Cover Flange from 90 GHz to 140 GHz

PEW08S000-12 WR-8 waveguide section is straight and is 12 inches long. Our straight WR-8 waveguide section with UG-387/U-Mod flange has a minimum frequency of 90 GHz and a maximum frequency of 140 GHz.

WR-8 waveguide section PEW08S000-12 is part of over 40,000 RF, microwave and millimeter wave components.WR-8 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.