Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-90 300 W Waveguide Rotary Joint in the X Band Frequency range, 9.24 GHz to 9.64 GHz, UG Round Choke Flanges, U-Style

Product ID: PEW90RJ0001

Pricing

QuantityPrice
1-4$2,610.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Part NumberPEW90RJ0001
Frequency BandX Band
Minimum Frequency9.24 GHz
Maximum Frequency9.64 GHz
Maximum Input VSWR1.2:1
Flange SizeUG Round Choke/UG Round Choke

Description