Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Bandpass Waveguide Filter With WR-90 Interface Operating from 8.9 GHz to 9.9 GHz

Product ID: PE-W90F001

Pricing

QuantityPrice
1-4$1,270.00
5-9$1,244.60
10-24$1,219.20
25-99$1,193.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-90
Waveguide Size 2 WR-90
Frequency, Min 8.9 GHz
Frequency, Max 9.9 GHz
Lowband Min Rejection 60 dB
Highband Min Rejection 60 dB

Description