We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-90 Standard Gain Horn with 15 dBi gain, Type N Female connector with pre-installed cage-style mount

Product ID: PE1WAN090-15NF

Pricing

QuantityPrice
1-4$2,400.00
5-9$2,304.00
10-24$2,208.00
25-99$2,112.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 8.2 GHz
Frequency, Max 12.4 GHz

Description